(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard and Corrosion-resistant HS, BS, and HSS Joints

Standard and Corrosion-resistant HS, BS, and HSS Joints
  • Volume Discount

•Type : Standard Type
•Application : Standard
•Body Material : 304 Stainless Steel, 316 Stainless Steel
For complete product overview and details on Standard and Corrosion-resistant HS, BS, and HSS Joints see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BS-30-A-A
BS-40-A-A
BS-50-A-A
BS-60-A-A
HS-6-A-A
HS-8-A-A
HS-10-A-A
HS-12-A-A
HS-14-A-A
HS-16-A-A
HS-20-A-A
HS-25-A-A
HSS-6-A-A
HSS-8-A-A
HSS-10-A-A
HSS-12-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)
1 Piece(s)Available

21 Days or more

103060178100~300[Stainless Steel] 304 Stainless Steel190353
1 Piece(s)Available

21 Days or more

104080228100~300[Stainless Steel] 304 Stainless Steel140843
1 Piece(s)Available

21 Days or more

1050100270100~300[Stainless Steel] 304 Stainless Steel1101667
1 Piece(s)Available

21 Days or more

1060120300Less than 100[Stainless Steel] 304 Stainless Steel902844
1 Piece(s)Available

8 Days or more

10612.540301~1000[Stainless Steel] 304 Stainless Steel8003
1 Piece(s)Available

11 Days or more

1081650301~1000[Stainless Steel] 304 Stainless Steel7209
1 Piece(s)Available

11 Days or more

10102056301~1000[Stainless Steel] 304 Stainless Steel58015
1 Piece(s)Available

8 Days or more

10122571301~1000[Stainless Steel] 304 Stainless Steel48026
1 Piece(s)Available

11 Days or more

10142571301~1000[Stainless Steel] 304 Stainless Steel48026
1 Piece(s)Available

11 Days or more

10163280301~1000[Stainless Steel] 304 Stainless Steel36062
1 Piece(s)Available

11 Days or more

102040100100~300[Stainless Steel] 304 Stainless Steel290118
1 Piece(s)Available

11 Days or more

102550126100~300[Stainless Steel] 304 Stainless Steel230226
1 Piece(s)Available

21 Days or more

10612.540301~1000[Stainless Steel] 316 Stainless Steel8003
1 Piece(s)Available

21 Days or more

1081650301~1000[Stainless Steel] 316 Stainless Steel7209
1 Piece(s)Available

21 Days or more

10102056301~1000[Stainless Steel] 316 Stainless Steel58015
1 Piece(s)Available

21 Days or more

10122571301~1000[Stainless Steel] 316 Stainless Steel48026

Loading...

  1. 1

Basic Information

Type Standard Type Application Standard Shaft hole shape and left (B, T only JIS standards specified) A
Shaft hole shape and right (B, T only JIS standards specified) A Q Type (Decomposition) No

Additional Products in this Category

Tech Support