(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Type, Bearing Type KD Model

Standard Type, Bearing Type KD Model
  • Volume Discount

•Type : Standard Type
•Application : Standard
•Body Material : 1045 Carbon Steel
For complete product overview and details on Standard Type, Bearing Type KD Model see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KD-10-A-A
KD-16-A-A
KD-30-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)
1 Piece(s)Available

11 Days or more

101020962001~400022006
1 Piece(s)Available

11 Days or more

1016321581001~2000130024
1 Piece(s)Available

11 Days or more

103060275301~1000730108

Loading...

  1. 1

Basic Information

Type Standard Type Body Material 1045 Carbon Steel Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Additional Products in this Category

Tech Support