(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard type wear resistant type HJD

Standard type wear resistant type HJD
  • Volume Discount

•Type : Standard Type
•Application : Standard
•Body Material : SCM415
For complete product overview and details on Standard type wear resistant type HJD see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HJD-6-A-A
HJD-8-A-A
HJD-10-A-A
HJD-12-A-A
HJD-14-A-A
HJD-16-A-A
HJD-18-A-A
HJD-20-A-A
HJD-22-A-A
HJD-25-A-A
HJD-30-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)
1 Piece(s)Available

11 Days or more

1061249.51001~200014006
1 Piece(s)Available

11 Days or more

10815581001~2000125010
1 Piece(s)Available

11 Days or more

10101967.5301~1000100024
1 Piece(s)Available

11 Days or more

10122383301~100083031
1 Piece(s)Available

11 Days or more

10142694.5301~100073046
1 Piece(s)Available

11 Days or more

101630117.5301~100063073
1 Piece(s)Available

11 Days or more

101833129301~1000570110
1 Piece(s)Available

11 Days or more

102036139301~1000530137
1 Piece(s)Available

11 Days or more

102240150301~1000470186
1 Piece(s)Available

11 Days or more

102544168301~1000430255
1 Piece(s)Available

11 Days or more

103051195301~1000380382

Loading...

  1. 1

Basic Information

Type Standard Type Body Material SCM415 Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Additional Products in this Category

Tech Support