(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard type precision type S

Standard type precision type S
  • Volume Discount

•Type : Standard Type
•Application : Standard
•Body Material : SS41
•Feature : High Accuracy, Small
For complete product overview and details on Standard type precision type S see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-6-A-A
S-8-A-A
S-10-A-A
S-12-A-A
S-14-A-A
S-16-A-A
S-18-A-A
S-20-A-A
S-22-A-A
S-25-A-A
S-30-A-A
S-35-A-A
S-40-A-A
S-45-A-A
S-50-A-A
S-60-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)
1 Piece(s)Available

11 Days or more

10616342001~400021007
1 Piece(s)Available

8 Days or more

10818401001~2000190012
1 Piece(s)Available

11 Days or more

101022451001~2000150021
1 Piece(s)Available

11 Days or more

101226501001~2000130031
1 Piece(s)Available

8 Days or more

101429561001~2000115054
1 Piece(s)Available

11 Days or more

10163265301~1000100069
1 Piece(s)Available

11 Days or more

10183772301~100088098
1 Piece(s)Available

11 Days or more

10204282301~1000770127
1 Piece(s)Available

11 Days or more

10224795301~1000690196
1 Piece(s)Available

11 Days or more

102552108301~1000630265
1 Piece(s)Available

11 Days or more

103058122301~1000560343
1 Piece(s)Available

11 Days or more

103570140301~1000460490
1 Piece(s)Available

11 Days or more

104080160301~1000410834
1 Piece(s)Available

11 Days or more

104588175301~10003701177
1 Piece(s)Available

11 Days or more

105095190301~10003401373
1 Piece(s)Available

11 Days or more

1060115220100~3002802157

Loading...

  1. 1

Basic Information

Type Standard Type Feature High accuracy / Small Body Material SS41
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Additional Products in this Category

Tech Support