(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150 Type Lead Free Bronze Screw-in Type Y Shaped Strainer

150 Type Lead Free Bronze Screw-in Type Y Shaped Strainer
  • Volume Discount

"Lead-free copper alloy" to enable the provision of safe water. Lead free copper alloy valves for cold and hot water supply.

Part Number

Configured Part Number is shown.

Part Number
L150-BT-N-15A
L150-BT-N-20A
L150-BT-N-25A
L150-BT-N-32A
L150-BT-N-40A
L150-BT-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B (Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water Shape Y Shaped Nominal Pressure 150
Material CAC911 lead-free bronze casting Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 1.4 Details of Maximum Allowable Pressure (Steady flow which is 85℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Pulsating flow which is 85℃ or less)(MPa) 1.0

Additional Products in this Category

Tech Support