(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150 E Type - Bronze Screw-in Type Lift Check Valve

150 E Type - Bronze Screw-in Type Lift Check Valve
  • Volume Discount

A valve that is very safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
150E-BN-N-10A
150E-BN-N-15A
150E-BN-N-20A
150E-BN-N-25A
150E-BN-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Steam Nominal Pressure 150
Material CAC (Bronze Casting) Supply Side, Connection Type Rc Control Side, Connection Type Rc
Maximum Allowable Pressure(MPa) 1.6 Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.6 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 1.0

Additional Products in this Category

Tech Support