(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

125 Type - Bronze Screw-in Type Swing Check Valve

125 Type - Bronze Screw-in Type Swing Check Valve
  • Volume Discount

A valve that is safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
125-BNS-N-10A
125-BNS-N-15A
125-BNS-N-20A
125-BNS-N-25A
125-BNS-N-32A
125-BNS-N-40A
125-BNS-N-50A
125-BNS-N-65A
125-BNS-N-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

13 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Steam Nominal Pressure 125
Material CAC (Bronze Casting) Supply Side, Connection Type Rc Control Side, Connection Type Rc
Maximum Allowable Pressure(MPa) 1.2 Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.2 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.9

Additional Products in this Category

Tech Support