(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

125H Model Bronze Screw-in Type Swing Check Valve

125H Model Bronze Screw-in Type Swing Check Valve
  • Volume Discount

A valve that is safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
125H-BNS-N-8A
125H-BNS-N-10A
125H-BNS-N-15A
125H-BNS-N-20A
125H-BNS-N-25A
125H-BNS-N-32A
125H-BNS-N-40A
125H-BNS-N-50A
125H-BNS-N-65A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s)Available

9 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Steam Nominal Pressure 125
Material CAC406 Supply Side, Connection Type Rc Maximum Allowable Pressure(MPa) 1.2
Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.2 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.9

Additional Products in this Category

Tech Support