(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

16K Type Ductile Cast-Iron Screw-in Globe Valve Union Bonnet Type

16K Type Ductile Cast-Iron Screw-in Globe Valve Union Bonnet Type
  • Volume Discount

Use this valve in locations where a higher degree safety is required: for steam, high-temperature water, and buried lines, etc.

[Features]
· A tough valve with excellent resistance against heat, corrosion, and abrasion.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
16-DG-N-15A
16-DG-N-20A
16-DG-N-25A
16-DG-N-32A
16-DG-N-40A
16-DG-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)7012280
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)8512880
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)95147100
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)110165115
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)125182115
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)145196135

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Air / Oil / Gas / Saturated Steam Main Body Shape Straight
Nominal Pressure 16K Body Material FCD-S Operation Method Manual
Supply Side, Connection Type Rc Operating Temperature Range(℃) -10::220 Handle Shape Round-shaped handle
Control Side, Connection Type Rc Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.2 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of -10℃~+220℃)(MPa) 2.0
Details of Maximum Allowable Pressure (Gas of -10℃~220℃)(MPa) 1.6

Additional Products in this Category

Tech Support