(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150E Type Bronze Screw Down Globe Valve

150E Type Bronze Screw Down Globe Valve
  • Volume Discount

A valve that is safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

Part Number
150E-BG-N-10A
150E-BG-N-15A
150E-BG-N-20A
150E-BG-N-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)446948
1 Piece(s)Available

11 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)538063
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)659470
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)7710480
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water Main Body Shape Straight
Nominal Pressure 150 Type Body Material CAC Bronze Casting Operation Method Manual
Supply Side, Connection Type Rc Operating Temperature Range(℃) ::120 Handle Shape Round-shaped handle
Control Side, Connection Type Rc Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.6 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 1.0

Additional Products in this Category

Tech Support