(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

125C Type Bronze Screw-in PTFE Disc-Contained Globe Valve (Part Numbers)

125C Type Bronze Screw-in PTFE Disc-Contained Globe Valve
  • Volume Discount

A valve that is safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
125C-BD-N-10A
125C-BD-N-15A
125C-BD-N-20A
125C-BD-N-25A
125C-BD-N-32A
125C-BD-N-40A
125C-BD-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)538855
1 Piece(s)Available

8 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)5710163
1 Piece(s)Available

13 Days or more

3/4B(20A)3/4B(20A)6611170
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)7612080
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)8814090
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)100156100
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)120184110

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Saturated Steam Main Body Shape Straight
Nominal Pressure 125 Type Body Material CAC Bronze Casting Operation Method Manual
Supply Side, Connection Type Rc Operating Temperature Range(℃) ::120 Handle Shape Round-shaped handle
Control Side, Connection Type Rc Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.2 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.9

Additional Products in this Category

Tech Support