(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

10K Type Ductile Cast-Iron Flanged Globe Valve Bolted Bonnet Type

10K Type Ductile Cast-Iron Flanged Globe Valve Bolted Bonnet Type
  • Volume Discount

A tough valve, which has ample heat, corrosive and abrasion resistance. For use in areas that use vapor, hot water, and embedded lines where safety is a priority.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10-DGF-N(BB)-50A
10-DGF-N(BB)-65A
10-DGF-N(BB)-80A
10-DGF-N(BB)-100A
10-DGF-N(BB)-125A
10-DGF-N(BB)-150A
10-DGF-N(BB)-200A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)203302200
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)216317225
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)241356250
1 Piece(s)Available

10 Days or more

4B(100A)4B(100A)292377250
1 Piece(s)Available

10 Days or more

5B(125A)5B(125A)356460300
1 Piece(s)Available

10 Days or more

6B(150A)6B(150A)406524350
1 Piece(s)Available

10 Days or more

8B(200A)8B(200A)495585400

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluids Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 10K Supply Side, Connection Type Pipe flange Control Side Connection Types Pipe flange
Handle Shape Round-shaped handle Operating Temperature Range(℃) -10::220 Operation Mode Manual
Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 1.4 Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+220℃)(MPa) 1.2 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300℃)(MPa) 1.0

Additional Products in this Category

Tech Support