(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

P-Type Nylon Wheel (Sliding Bearings) (P-100)

Part Number

Configured Part Number is shown.

P-100

Part Number
P-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

100351242

Loading...

  1. 1
 

Basic Information

Wheel Type Integrated Tire Material Nylon Shaft Bearing None

Please check the type/dimensions/specifications of the part P-100 in the P-Type Nylon Wheel (Sliding Bearings) series.

Products like this...

Part Number
P-130
P-150
P-200
P-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

130422052
1 Piece(s)Available

12 Days or more

150452055
1 Piece(s)Available

12 Days or more

200452055
1 Piece(s)Available

12 Days or more

75321039

Additional Products in this Category

Tech Support