(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Wheel outside diameter (f): 200
•Wheel Width (mm): 45
•Hole Diameter (f): 20
Loading...
Wheel Type | Outer Ring + Wheel | Tire Material | Rubber | Wheel outside diameter(φ) | 200 |
---|---|---|---|---|---|
Wheel Width(mm) | 45 | Hole diameter(φ) | 20 | Width of Hub(mm) | 55 |
Shaft Bearing | Available |
Please check the type/dimensions/specifications of the part SH-200 in the SH Type, High Repulsion Polybutadiene Rubber Wheels, Made of Steel Plate series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy