(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Wheel SERIES 2160 (Single-Row Ball Type)

Part Number

Configured Part Number is shown.

2165

Part Number
2165
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

15 Days or more

10

Loading...

  1. 1

Basic Information

Roller Material Polypropylene Lining Material Without lining O.D. D(Ø) 48
Width(mm) 17 Surface Treatment No Surface Treatment Shaft Type No axis (round hole)
Bearing Single Bearing Material Stainless Steel (Ball Material) Load (Reference)(N) 69
I.D. d(φ) 8.2 Operating Temperature Range Min~Max(℃) -10~50

Please check the type/dimensions/specifications of the part 2165 in the Plastic Wheel SERIES 2160 (Single-Row Ball Type) series.

Additional Products in this Category

Tech Support