(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Wheel for Wheel Conveyor - Plastic, Series 2370

Single Wheel for Wheel Conveyor - Plastic, Series 2370
  • Volume Discount

•Roller Material: Polypropylene
•Load (Reference) (n): 98
•Lining Material: No Lining
•Width (mm): 28
•Surface Treatment: No Surface Treatment

Part Number

Configured Part Number is shown.

2373

Part Number
2373
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Roller Material Polypropylene Lining Material Without lining O.D. D(Ø) 38
Width(mm) 28 Surface Treatment No Surface Treatment Shaft Type Others
Bearing Single Bearing Material Stainless Steel (Ball Material) Load (Reference)(N) 98
Operating Temperature Range Min~Max(℃) -10~50

Additional Products in this Category

Tech Support