(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Rubber, nylon or urethane with fixed plate, integrated brake, KBZ series (Medium load). (Part Numbers)

Wheels - Rubber, nylon or urethane with fixed plate, integrated brake, KBZ series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Fixed, Related Components
•Wheel Material : Conductive urethan, Heat Resistant Rubber, MC Nylon, Nylon, Red rubber, Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Antistatic, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Medium Load Caster, Fixed (Includes Rotation Stopper), KBZ Type, Size 100 mm see the sections below:

PDF

Part Number

Configured Part Number is shown.

PNUKBZ-100

 
Part Number
PNUKBZ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Load Range
(daN)
Max. Load
(daN)
Mounting Height H1
(mm)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(φ)
Tire width R
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing
1 Piece(s)Available

12 Days or more

Plate Type Fixed140.01~220.00150144[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole1232RightThe wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic Information

Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Steel Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 45 Top Plate F1(mm) 115 Top Plate F2(mm) 80
Size A or outer diameter A of the tire(φ) 100 Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part PNUKBZ-100 in the Wheels - Rubber, nylon or urethane with fixed plate, integrated brake, KBZ series (Medium load). series.

Products like this...

Part Number
PBDKBZ-100
PBKBZ-100
PKBZ-100
SKBZ-100
SRKBZ-100
SUIKBZ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Load Range
(daN)
Max. Load
(daN)
Mounting Height H1
(mm)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(φ)
Tire width R
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing
1 Piece(s)Available

12 Days or more

Plate Type Fixed140.01~220.00180144[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold ResistanceRound hole1235RightThe wheels on earthStainless Steel Bearing
1 Piece(s)Available

12 Days or more

Plate Type Fixed140.01~220.00180144[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold ResistanceRound hole1235RightThe wheels on earthSteel Plate with Bearing
1 Piece(s)Available

12 Days or more

Plate Type Fixed80.01~140.00120144[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold ResistanceRound hole1235RightThe wheels on earthSlide Bearing
1 Piece(s)Available

12 Days or more

Plate Type Fixed80.01~140.00130144[Synthetic Rubber] RubberAbrasion ResistanceRound hole1235RightThe wheels on earthSteel Plate with Bearing
1 Piece(s)Available

12 Days or more

Plate Type Fixed80.01~140.00100144[Synthetic Rubber] Red rubberAbrasion ResistanceRound hole1235RightThe wheels on earthSteel Plate with Bearing
1 Piece(s)Available

13 Days or more

Plate Type Fixed140.01~220.00180144[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole1232RightThe wheels on earthSteel Plate with Bearing

Additional Products in this Category

Tech Support