(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Replacement, without Shaft, for FMC57R Series (RO-FMC57R-S0-550)

Conveyor Rollers - Replacement, without Shaft, for FMC57R Series RO-FMC57R-S0-550
  • Volume Discount

Sold as a roller unit.

[Features]
· Highly versatile standard type

Part Number

Configured Part Number is shown.

RO-FMC57R-S0-550

Part Number
RO-FMC57R-S0-550
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
1 Piece(s)Available

15 Days or more

10550

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Shaft Type No axis (round hole)
Roller Material Steel O.D. D(Ø) 57 Bearing Double
Properties Standard Lining No Surface Treatment Bright Chromate Plating
Bearing Material Steel Allowable Loading Mass(N) 1568 Thickness t(mm) 1.4

Additional Products in this Category

Tech Support