(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wheels - Rubber with aluminum swivel plate, without brake, TR-AWJ series (For trailer carts). (Part Numbers)

Wheels - Rubber with aluminum swivel plate, without brake, TR-AWJ series (For trailer carts).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Rubber
•Stopper : Not Provided
For complete product overview and details on Tow Cart Caster, TR-AWJ, Aluminum Cored Bar Type, with Swiveling Fittings see the sections below:

PDF

Part Number

Configured Part Number is shown.

TR-130AWJ

 
Part Number
TR-130AWJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(φ)
Eccentricity G
(mm)
Fork Width b
(mm)
1 Piece(s)Available

8 Days or more

10140.01~220.00176.417579(82)79(82)1051051254052

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Made of steel plate Mounting Hole Type Slotted Holes Load Category Medium Load

Please check the type/dimensions/specifications of the part TR-130AWJ in the Wheels - Rubber with aluminum swivel plate, without brake, TR-AWJ series (For trailer carts). series.

Products like this...

Part Number
TR-100AWJ
TR-150AWJ
TR-200AWJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(φ)
Eccentricity G
(mm)
Fork Width b
(mm)
1 Piece(s)Available

8 Days or more

10140.01~220.00117.614470(73)70(73)95951003543
1 Piece(s)Available

8 Days or more

10140.01~220.0019619887(93)87(93)1201201504556
1 Piece(s)Available

8 Days or more

10220.01~320.00245250105(112)105(112)1401402005856

Additional Products in this Category

Tech Support