(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Polyurethane with swivel plate, without brake, P-WJ series (Medium load). (Part Numbers)

Wheels - Polyurethane with swivel plate, without brake, P-WJ series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Urethane
•Wheel Characteristics : Abrasion Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Medium-Load Caster, P-WJ, Logllan (Urethane) Wheel, with Swivel Bracket see the sections below:

PDF

Part Number

Configured Part Number is shown.

P75WJ

 
Part Number
P75WJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(φ)
Eccentricity G
(mm)
Fork Width b
(mm)
1 Piece(s)Available

12 Days or more

1080.01~140.00117.6100Round hole636381817523.536

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Loglan (Urethane)
Wheel Characteristics Abrasion Resistance / Oil Resistance Metal Piece(Fittings etc.,) Material Made of steel plate Load Category Medium Load

Please check the type/dimensions/specifications of the part P75WJ in the Wheels - Polyurethane with swivel plate, without brake, P-WJ series (Medium load). series.

Products like this...

Part Number
P130WJ
P150WJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(φ)
Eccentricity G
(mm)
Fork Width b
(mm)
1 Piece(s)Available

8 Days or more

10220.01~320.00245177Slotted Holes82(79)82(79)1051051304052
1 Piece(s)Available

8 Days or more

10220.01~320.00294198Slotted Holes87(93)87(93)1201201504556

Additional Products in this Category

Tech Support