(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Polyurethane with fixed plate without brake, P-WK series (Medium load).

Wheels - Polyurethane with fixed plate without brake, P-WK series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Urethane
•Wheel Characteristics : Abrasion Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Medium-Load Caster, P-WK Type, Logllan (Urethane), Type with Wheels, Includes Fixture see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-75WK
P-100WK
P-130WK
P-150WK
P-200WK
P-250WK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(φ)
Fork Width b
(mm)
1 Piece(s)Available

24 Days or more

1080.01~140.00117.6100Round hole634095727536
1 Piece(s)Available

8 Days or more

10140.01~220.00176.4144Slotted Holes75(80)40(45)1158010043
1 Piece(s)Available

8 Days or more

10220.01~320.00245177Slotted Holes95(100)53(56)1379313052
1 Piece(s)Available

8 Days or more

10220.01~320.00294198Slotted Holes95(100)53(56)1379315056
1 Piece(s)Available

8 Days or more

10320.01~485.00392250Slotted Holes107(112)60(63)15110220056
1 Piece(s)Available

11 Days or more

10485.01~750.00490305Round hole1408020014025090

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Loglan (Urethane)
Wheel Characteristics Abrasion Resistance / Oil Resistance Metal Piece(Fittings etc.,) Material Made of steel plate Load Category Medium Load

Additional Products in this Category

Tech Support