(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Specialized conveyor wheel. SW-I type.

Ball Roller - Specialized conveyor wheel. SW-I type.
  • Volume Discount

•Type: SW Special Wheel
•Shape: Flange
•Body Material: Cast Iron
•Ball Material: Steel
•Application: SW Type Special Wheel (Non-Shouldered Type)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SW-50-I
SW-70-I
SW-80-I
SW-100-I
SW-130-I
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWithstand Operating Load Range
(N)
Working Load
(N)
Wheel Diameter
(mm)
1 Piece(s)Available

8 Days or more

10500.1~500098062.5
1 Piece(s)Available

8 Days or more

10500.1~5000245080
1 Piece(s)Available

37 Days or more

10500.1~50003920107
1 Piece(s)Available

10 Days or more

105000.1~100005880135
1 Piece(s)Available

21 Days or more

1010000.1~2000011800145

Loading...

  1. 1

Basic Information

Type SW Special Wheel Shape Flange Body Material Cast Iron
Main Ball material Steel Application SW Type Special Wheel (Non-Shouldered Type)

Additional Products in this Category

Tech Support