(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NL Series Line Connector (SC) (Part Numbers)

NL Series Line Connector (SC)
  • Volume Discount

The valve built in to the socket automatically opens/closes as the plug is attached/removed, keeping you from having to operate the master valve.

Part Number

Configured Part Number is shown.

NL-P-2-STL

Part Number
NL-P-2-STL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel SC (chrome plating) Adhesive Materials Nitrile Rubber
Applicable Fluid Air / Oil Male/Female Male and Female Set Valve Structure Single Passage Opening Closing Type
Thread Type Others Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) 0::2 Number of Branches and Connections 2

Please check the type/dimensions/specifications of the part NL-P-2-STL in the NL Series Line Connector (SC) series.

Additional Products in this Category

Tech Support