(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Series Plug PM Type

AC Series Plug PM Type
  • Volume Discount

A lightweight design suitable for connection with hand tools. * Main body is made from steel only and cannot be used in water.

Part Number

Configured Part Number is shown.

Part Number
AC-01PM
AC-02PM
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension L
(mm)
Mounting Screw Size
1 Piece(s)Available

8 Days or more

31Rc1/8
1 Piece(s)Available

8 Days or more

34Rc1/4

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel (SUM24L) Applicable Fluid Air
Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type Thread Type Threaded Type
Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80 Operating Pressure Range(MPa) 0::1.5
Dimension d (φ)(mm) 6

Additional Products in this Category

Tech Support