(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacer for Stages (SS-101)

Spacer for Stages SS-101
  • Volume Discount

SS-901 is a spacer to make a 90 mm x 90 mm stage mountable on other stages with a 50 mm x 50 mm pitch M4 tap. SS-101 is a spacer to mount a 125 mm x 125 mm stage on other stages.

Part Number

Configured Part Number is shown.

SS-101

Part Number
SS-101
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize
(mm)
Applicable
1 Piece(s)Available

9 Days or more

10125X125For mounting stage size 125X125

Loading...

  1. 1

Basic Information

Main materials/surface treatment Aluminum / Black Alumite Satin

Please check the type/dimensions/specifications of the part SS-101 in the Spacer for Stages series.

Products like this...

Part Number
SS-901
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize
(mm)
Applicable
1 Piece(s)Available

9 Days or more

1090X90For mounting stage size 90X90

Additional Products in this Category

Tech Support