(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacer for Rack & Pinion

Spacer for Rack & Pinion
  • Volume Discount

[Features]
· SS-4002, SS-5002 and SS-6002 are spacers for combined use with slightly smaller sizes.
· The SS-608 is a spacer for rack & pinion stages with a stage surface of 40 mm x 60 mm, 40 mm x 90 mm or 40 mm x 140 mm. It is also used for mounting to stages with a stage surface of 60 mm x 60 mm and φ 90 mm or greater.
· The SS-613 is a spacer for the long working stage LS-414 series. It is also used for mounting to stages with a stage surface of 60 mm x 60 mm and φ 60 mm or greater

Part Number

Configured Part Number is shown.

SS-608

Part Number
SS-608
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Size(mm) 60X60 Main materials/surface treatment Aluminum / Black Alumite Satin Applicable For Rack & Pinion Stages

Please check the type/dimensions/specifications of the part SS-608 in the Spacer for Rack & Pinion series.

Additional Products in this Category

Tech Support