(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Fixed Position

Manual XY-Axis Stages - Fixed Position
  • Volume Discount

Clampless XY-axis fixed stage that stays in place after position adjustment.
[Features]
· Clampless stage that stays in place after position adjustment.
· Special mechanism to prevent backlash.
· Patent obtained.
· Use hex wrench to adjust position.
· Virtually no clamp screws or other projections from the main stage body.
· Can be installed horizontally, vertically or upside-down (load capacity restriction depends on the installation orientation).
[Applications]
· Ideal for workpieces that must remain stationary after camera or sensor position adjustment.

Part Number

Configured Part Number is shown.

Part Number
LD-1251FX
LD-4051FX
LD-6051FX
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Travel Distance/Knob 1 Rotation
1 Piece(s)Available

11 Days or more

101~4.9~25~25No11.824.84.9Approx. 0.5mm
1 Piece(s)Available

8 Days or more

1030.1~5026~4026~40Black anodize satined404039.2Approx. 0.7mm
1 Piece(s)Available

11 Days or more

1050.1~10041~6041~60Black anodize satined606058.8Approx. 0.7mm

Loading...

  1. 1

Basic Information

Feeding Method Feed Screw Guiding Mechanism ground glass joint Table Material Aluminum Alloy
Parallelism(µm) 75 Clamp Type No Moving Direction 2 Direction of XY Axis

Additional Products in this Category

Tech Support