(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slope Rotating Stage (Manual Stage)

Part Number

Configured Part Number is shown.

Part Number
TD-605
TD-905
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Travel Distance/Knob 1 Rotation
1 Piece(s)Available

8 Days or more

1041~6041~60606019.6Tilt 1.68°, rotate about 1.64°
1 Piece(s)Available

8 Days or more

1061~9061~90909029.4Tilt 1.68°, rotate about 1.15 °

Loading...

  1. 1

Basic Information

Load Capacity (Range Selection)(N) 5~30 Table materials Aluminum Alloy Table surface finishes Black anodize satined
Multi-axis stage combination Inclination rotation stages Clamp Type Clamp Screw Type Moving Direction Tilt in two directions, rotate in one direction

Additional Products in this Category

Tech Support