(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Axis Slope Stage (Manual Stage)

2-Axis Slope Stage (Manual Stage)
  • Volume Discount

[Features]
· 2-axis slope stage with different feeding methods.
· The ball located between the upper stage and base is the supporting point for the slope.
An inexpensive manual screw type and a micrometer type capable of making fine adjustments are available.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items

Part Number

Configured Part Number is shown.

Part Number
TD-104
TD-304
TD-604
TD-904
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selection)
(N)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Travel Distance/Knob 1 Rotation
1 Piece(s)Available

8 Days or more

10121 or More121 or More30.1~5012512549Approximately 0° 15′
1 Piece(s)Available

8 Days or more

-26~4026~405~30303019.6Approximately 1° 25′
1 Piece(s)Available

8 Days or more

1041~6041~6030.1~50606039.2Approximately 0° 40′
1 Piece(s)Available

8 Days or more

1061~9061~9030.1~50909049Approximately 0° 24′

Loading...

  1. 1

Basic Information

Feeding Method Manual Screw Table materials Aluminum Alloy Table surface finishes Black anodize satined
Clamp Type No Moving Direction Tilt in two directions

Additional Products in this Category

Tech Support