(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - 1-Axis, Dovetail, Higher Load (Part Numbers)

Manual Goniometer Stages - 1-Axis, Dovetail, Higher Load
  • Volume Discount

[Features]
▪ Single-shaft tilt stage with different rotational axis heights and travel.
▪ When combined with a single-shaft tilt stage with different rotational axis heights, it can be a dual-axis tilt stage with the same rotational axis.
▪ The proprietary combination coupling mechanism allows fine and very smooth operation.
▪ Uses dovetail groove (D-T type) for the travel guide.
▪ Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items

Part Number

Configured Part Number is shown.

TS-C612

Part Number
TS-C612
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range)
(mm)
Load Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Guiding Mechanism Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Travel Distance/Knob 1 Rotation
1 Piece(s)Available

11 Days or more

10~ ±1030.1~5041~6041~60[Feed Screw] Precision Screw, Complex Coupling TypePresenceBrass[Low Temperature Black Chrome] Hard black chrome606049[Standard] Clamp Screw TypeApprox. 15′21″

Loading...

  1. 1

Basic Information

Goniometer Axis Goniometer X Axis Moving Direction Tilt in one direction

Additional Products in this Category

Tech Support