(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Stage (Manual Stage)

Rotating Stage (Manual Stage)
  • Volume Discount

[Features]
· Rotating stage with different micro-feeding methods.
· Each stage simultaneously grips the table surface to rotate 360 degrees with coarse motion.
· Units that can do micro-feeding can grip the table surface to rotate 360 degrees with coarse motion.
· Micro motions take place on the micro meter head on the flutter clamp.
· Units that can do micro-feeding can make fine movements behind the flutter clamp.
· Can be widely used in applications requiring the positioning of cameras, sensors, and other items

Part Number

Configured Part Number is shown.

Part Number
RS-112
RS-313
RS-612
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (range of selection)
(mm)
Allowable Load (Range)
(N)
Stage Surface
(Ø)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

1071~100mm50.1~100100mm98
1 Piece(s)Available

8 Days or more

10~40mm5~3030mm19.6
1 Piece(s)Available

13 Days or more

1041~70mm30.1~5062mm49

Loading...

  1. 1

Basic Information

Table Shape Circular form Feed (Coarse)(deg) 360° Guiding Mechanism ground glass joint
Table Material Aluminum Alloy Table Surface Treatment Black anodize satined Stroke (θ Angle)(deg) 360
Stroke (α Angle)(deg) ±5 Clamp Type Composite Clamp Moving Direction Rotation Direction

Additional Products in this Category

Tech Support