(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Manual Z-Axis Stages - Dovetail, Rack & Pinion

Manual Z-Axis Stages - Dovetail, Rack & Pinion
  • Volume Discount

Mobile unit which employs a dovetail groove as a travel guide.

[Features]
· Mobile unit that uses dovetail groove (D-T type) as a travel guide.
· Rack and pinion feeding method allows large distance movements.
· Can be widely used for applications requiring the positioning of cameras, sensors, etc.
· Can be secured with a high holding power lever clamp at any position

Part Number

Configured Part Number is shown.

Part Number
LV-112
LV-112L
LV-112S
LV-112SL
LV-112W
LV-112WL
LV-112WS
LV-112WSL
LV-412
LV-412L
LV-412S
LV-412SL
LV-412W
LV-412WL
LV-412WS
LV-412WSL
LV-612
LV-612L
LV-612S
LV-612SL
LV-612W
LV-612WL
LV-612WS
LV-612WSL
LV-912
LV-912L
LV-912S
LV-912SL
LV-912W
LV-912WL
LV-912WS
LV-912WSL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Stage surface (width) (range of selection)
(mm)
Stage surface (width)
(mm)
Travel Distance (Z Axis)
(mm)
Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

11 Days or more

10±30mm~121 or More140±50Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±30mm~121 or More14050Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±30mm~121 or More140±50Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±30mm~121 or More14050Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±30mm~121 or More140±50Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±30mm~121 or More14050Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±30mm~121 or More140±50Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

10±30mm~121 or More14050Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

8 Days or more

10~ ±10mm26~4040±10Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±10~30mm26~404010Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm26~4040±10Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±10~30mm26~404010Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

8 Days or more

10~ ±10mm26~4040±10Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±10~30mm26~404010Approx. 18mmDouble handle
1 Piece(s)Available

18 Days or more

10~ ±10mm26~4040±10Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

18 Days or more

10±10~30mm26~404010Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

8 Days or more

10±10~30mm41~6060±15Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±10~30mm41~606015Approx. 18mmSingle Handle
1 Piece(s)Available

8 Days or more

10±10~30mm41~6060±15Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±10~30mm41~606015Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±10~30mm41~6060±15Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±10~30mm41~606015Approx. 18mmDouble handle
1 Piece(s)Available

18 Days or more

10±10~30mm41~6060±15Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

18 Days or more

10±10~30mm41~606015Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

10±10~30mm61~9090±30Approx. 18mmSingle Handle
1 Piece(s)Available

8 Days or more

10±30mm~61~909030Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10±10~30mm61~9090±30Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10±30mm~61~909030Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

8 Days or more

10±10~30mm61~9090±30Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10±30mm~61~909030Approx. 18mmDouble handle
1 Piece(s)Available

18 Days or more

10±10~30mm61~9090±30Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

18 Days or more

10±30mm~61~909030Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 5~30 Stage surface (length) (range of selection)(mm) 26~40
Feeding Method Rack and pinion type Guiding Mechanism Presence Table Material Aluminum Alloy
Table Surface Treatment Black anodize satined Stage surface (length)(mm) 40 Allowable Load(N) 19.6
Clamp Type Lever Type Moving Direction Z Axis 1 Direction

Additional Products in this Category

Tech Support