(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - High-Grade Z-Axis Lifting Stage

Manual Z-Axis Stages - High-Grade Z-Axis Lifting Stage
  • Volume Discount

[Features]
· Lifting-type Z-axis stage with both rigidity and light weight achieved by using the HG-VCR method and an aluminum alloy.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.

Part Number

Configured Part Number is shown.

Part Number
LV-4042-1
LV-4042-6
LV-4042-8
LV-5042-1
LV-6042-1
LV-6042-7
LV-6042-8
LV-7042-1
LV-7042-6
LV-7042-7
LV-7042-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Travel Distance/Knob 1 Rotation
1 Piece(s)Available

8 Days or more

1026~4026~40[Micrometer Heads] Standard Micrometer404031.50.70.5mm
1 Piece(s)Available

11 Days or more

1026~4026~40[Feed Screw] Feed Screw404031.50.70.5mm
1 Piece(s)Available

8 Days or more

1026~4026~40[Micrometer Heads] Fine Pitch Micro404031.50.70.1mm
1 Piece(s)Available

11 Days or more

1041~6041~60[Micrometer Heads] Standard Micrometer505031.50.60.5mm
1 Piece(s)Available

8 Days or more

1041~6041~60[Micrometer Heads] Standard Micrometer60602.510.40.5mm
1 Piece(s)Available

8 Days or more

-41~6041~60[Micrometer Heads] Digimatic micrometer60602.510.40.5mm
1 Piece(s)Available

8 Days or more

1041~6041~60[Micrometer Heads] Fine Pitch Micro60602.510.40.1mm
1 Piece(s)Available

11 Days or more

1061~9061~90[Micrometer Heads] Standard Micrometer70702.510.40.5mm
1 Piece(s)Available

11 Days or more

1061~9061~90[Feed Screw] Feed Screw70702.510.40.5mm
1 Piece(s)Available

13 Days or more

-61~9061~90[Micrometer Heads] Digimatic micrometer70702.510.40.5mm
1 Piece(s)Available

13 Days or more

1061~9061~90[Micrometer Heads] Fine Pitch Micro70702.510.40.1mm

Loading...

  1. 1

Basic Information

Stage Surface Orientation Horizontal Surface Z-Axis Load Capacity (Range)(N) 5~30 Guiding Mechanism V Groove And Cross Roller
Table Material Aluminum Alloy Table Surface Treatment Black anodize satined Allowable Load(N) 29.3
Parallelism(µm) 100 Clamp Type Plate Clamp Moving Direction Z Axis 1 Direction

Additional Products in this Category

Tech Support