(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Thin-type stage using a V-groove and a cross roller (V-CR type) for the travel guide.
· The operating section can be attached at the center, the side, and the opposite side.
· Can be used for a wide range of purposes such as precise positioning of the work and a sampling stage of measurement equipment.
Part Number
Configured Part Number is shown.
LD-149-S7
Part Number |
---|
LD-149-S7 |
Loading...
Guiding Mechanism | V Groove And Cross Roller | Clamp Type | Plate Clamp | Travel Distance/Knob 1 Rotation | 0.5mm |
---|---|---|---|---|---|
Moving Direction | 2 Direction of XY Axis |
Please check the type/dimensions/specifications of the part LD-149-S7 in the Manual XY-Axis Stages - Slim Profile series.
Part Number |
---|
LD-149-C7 |
LD-149-R1 |
LD-149-S1 |
LD-947-C1 |
LD-947-R1 |
LD-947-S1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy