(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a long working mobile unit which uses a dovetail groove for the motion guide.
[Features]
· A block for long working stages.
· You can add to a rail.
· Four handle types are available.
· Includes index sticker.
· Can be pasted to any position
Load Capacity (Range)(N) | 5~30 | Stage surface (length) (range of selection)(mm) | 26~40 | Stage surface (width) (range of selection)(mm) | 26~40 |
---|---|---|---|---|---|
Feeding Method | Rack and pinion type | Guiding Mechanism | Dovetail Slide | Table Material | Aluminum Alloy |
Table Surface Treatment | Black anodize satined | Stage surface (length)(mm) | 40 | Stage surface (width)(mm) | 40 |
Allowable Load(N) | 29.4 | Type | X Stage | Clamp Type | Lever Type |
Travel Distance/Knob 1 Rotation | Approx. 18mm | Mounting position of the operation part | Single Handle | Moving Direction | X Axis 1 Direction |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy