(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Screw Stages

Part Number

Configured Part Number is shown.

Part Number
RM-X
RX-X
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type
1 Piece(s)Available

13 Days or more

1026~4030119.8[Standard] Knob Screw Type
1 Piece(s)Available

8 Days or more

1041~60601819.6Lever Type

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Stage surface (width) (range of selection)(mm) ~25 Feeding Method Feed Screw
Guiding Mechanism Dovetail Slide Table Material Brass Table Surface Treatment Chrome
Type X Stage Travel Distance/Knob 1 Rotation Approx. 0.5mm Moving Direction X Axis 1 Direction

Additional Products in this Category

Tech Support