(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Casters - Urethane with swivel or fixed plate, without brake, 14/34 series (Heavy load).

Casters - Urethane with swivel or fixed plate, without brake, 14/34 series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Fixed, Plate Type Swivel
•Wheel Material : Phenol
•Wheel Characteristics : Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Super Strong Caster, 14th–34th Series, Heavy-Duty Plus Kite Wheels see the sections below:

Part Number

Configured Part Number is shown.

Part Number
14PK-100
14PK-125
14PK-150
14PK-200
34PK-100
34PK-150
34PK-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Mounting Height H
(mm)
Wheel Dia. D
(φ)
Eccentricity E
(mm)
1 Piece(s)Available

8 Days or more

Plate Type Universal14310138
1 Piece(s)Available

8 Days or more

Plate Type Universal16512741
1 Piece(s)Available

8 Days or more

Plate Type Universal18415244
1 Piece(s)Available

8 Days or more

Plate Type Universal24120344
1 Piece(s)Available

8 Days or more

Plate Type Fixed143101-
1 Piece(s)Available

8 Days or more

Plate Type Fixed184152-
1 Piece(s)Available

8 Days or more

Plate Type Fixed241203-

Loading...

  1. 1

Basic Information

Stopper No Load Range(daN) 485.01~750.00 Allowable Load(daN) 588.6
Wheel Material Plaskite Wheel Characteristics Oil Resistance / Heat resistant / Cold Resistance Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 80(90) Mounting Hole Pitch Transverse Direction(mm) 80(90) Mounting Seat A(mm) 114
Mounting Seat B(mm) 114 Wheel Width W(mm) 51 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities
Load Category Heavy Load

Additional Products in this Category

Tech Support