(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wheels - Rubber or urethane with fixed steel plate, without brake, type KB (Medium load. (Part Numbers)

Wheels - Rubber or urethane with fixed steel plate, without brake, type KB (Medium load.
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Pressed Caster K Type Fixed Wheel with Bearings for Medium Loads see the sections below:

Part Number

Configured Part Number is shown.

OHUK-200

Part Number
OHUK-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
1 Piece(s)Available

8 Days or more

320.01~485.00392.4250UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes103(113)54(64)15510220042

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Load Category Medium Load

Please check the type/dimensions/specifications of the part OHUK-200 in the Wheels - Rubber or urethane with fixed steel plate, without brake, type KB (Medium load. series.

Products like this...

Part Number
OHK-150
OHK-180
OHK-250
OHK-75
OHUK-250
OHUK-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00196.2198Rubber-Slotted Holes94(10253(571379315045
1 Piece(s)Available

11 Days or more

220.01~320.00225.6240Rubber-Slotted Holes103(113)54(64)15510218045
1 Piece(s)Available

8 Days or more

320.01~485.00323.7305Rubber-Slotted Holes135(145)75(85)20014025050
1 Piece(s)Available

8 Days or more

35.01~80.0078.5101Rubber-Round hole634095727532
1 Piece(s)Available

8 Days or more

485.01~750.00490.5305UrethaneOil Resistance / Abrasion ResistanceSlotted Holes135(145)75(85)20014025045
1 Piece(s)Available

8 Days or more

80.01~140.00117.6101UrethaneOil Resistance / Abrasion ResistanceRound hole634095727532

Additional Products in this Category

Tech Support