(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Threaded Fitting Service Tee A STA

Stainless Steel Threaded Fitting Service Tee A STA
  • Volume Discount

A stainless steel, threaded, service tee A STA fitting—manufactured by ONK Co., Ltd., with a proven track record in Japan, offering a large selection of JIS standard fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air, oil

Part Number

Configured Part Number is shown.

Part Number
SCS13-STA-1/2B
SCS13-STA-1/4B
SCS13-STA-1/8B
SCS13-STA-3/4B
SCS13-STA-3/8B
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/8B(6A)1/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Service Tee A (Ranti) Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 R Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220 Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support