(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Fitting, Meter Pipe (U-Type) MU

Stainless Steel Screw-in Fitting, Meter Pipe (U-Type) MU
  • Volume Discount

We provide stable stainless steel products from casting to completion. The production incorporates rigorous quality management and uses the best casting and machining technology in Japan, as well as the latest equipment.

Part Number

Configured Part Number is shown.

SCS13-MU-3/8B

Part Number
SCS13-MU-3/8B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape U Type Tube Connection Thread Type M1 R Thread Nominal M1 3/8B(10A)
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less
Operating Temperature Range(℃) -20::220 Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part SCS13-MU-3/8B in the Stainless Steel Screw-in Fitting, Meter Pipe (U-Type) MU series.

Additional Products in this Category

Tech Support