(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Pipe Fitting, One Sided Long Nipple NSL

Stainless Steel Screw-in Pipe Fitting, One Sided Long Nipple NSL
  • Volume Discount

•Material : 304 Stainless Steel
•Connection Type : Thread <-> Steel Pipe
•Connecting Shape : Single Nipples
•Connection Thread Type M1 : R
For complete product overview and details on One-Sided Long Nipple Pipe Fitting - Threaded, Stainless Steel, NSL Series (O.N. Industries) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SCS13-NSL-1/2B-75
SCS13-NSL-1/2B-100
SCS13-NSL-1/2B-125
SCS13-NSL-1/2B-150
SCS13-NSL-1/4B-50
SCS13-NSL-1/4B-75
SCS13-NSL-1/4B-100
SCS13-NSL-1/4B-125
SCS13-NSL-1/4B-150
SCS13-NSL-1B-50
SCS13-NSL-1B-75
SCS13-NSL-1B-100
SCS13-NSL-1B-125
SCS13-NSL-1B-150
SCS13-NSL-2B-75
SCS13-NSL-2B-100
SCS13-NSL-2B-125
SCS13-NSL-2B-150
SCS13-NSL-3/4B-50
SCS13-NSL-3/4B-75
SCS13-NSL-3/4B-100
SCS13-NSL-3/4B-125
SCS13-NSL-3/4B-150
SCS13-NSL-3/8B-50
SCS13-NSL-3/8B-75
SCS13-NSL-3/8B-100
SCS13-NSL-3/8B-125
SCS13-NSL-3/8B-150
SCS13-NSL-11/2B-75
SCS13-NSL-11/2B-100
SCS13-NSL-11/2B-125
SCS13-NSL-11/2B-150
SCS13-NSL-11/4B-75
SCS13-NSL-11/4B-100
SCS13-NSL-11/4B-125
SCS13-NSL-11/4B-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Length
1 Piece(s)Available

8 Days or more

-1/2B(15A)75
1 Piece(s)Available

8 Days or more

-1/2B(15A)100
1 Piece(s)Available

10 Days or more

-1/2B(15A)125
1 Piece(s)Available

8 Days or more

-1/2B(15A)150
1 Piece(s)Available

8 Days or more

-1/4B(8A)50
1 Piece(s)Available

8 Days or more

-1/4B(8A)75
1 Piece(s)Available

10 Days or more

-1/4B(8A)100
1 Piece(s)Available

10 Days or more

-1/4B(8A)125
1 Piece(s)Available

10 Days or more

-1/4B(8A)150
1 Piece(s)Available

8 Days or more

-1B(25A)50
1 Piece(s)Available

8 Days or more

-1B(25A)75
1 Piece(s)Available

8 Days or more

-1B(25A)100
1 Piece(s)Available

10 Days or more

-1B(25A)125
1 Piece(s)Available

8 Days or more

-1B(25A)150
1 Piece(s)Available

8 Days or more

102B(50A)75
1 Piece(s)Available

8 Days or more

-2B(50A)100
1 Piece(s)Available

10 Days or more

-2B(50A)125
1 Piece(s)Available

10 Days or more

-2B(50A)150
1 Piece(s)Available

10 Days or more

-3/4B(20A)50
1 Piece(s)Available

8 Days or more

-3/4B(20A)75
1 Piece(s)Available

8 Days or more

-3/4B(20A)100
1 Piece(s)Available

10 Days or more

-3/4B(20A)125
1 Piece(s)Available

8 Days or more

-3/4B(20A)150
1 Piece(s)Available

8 Days or more

-3/8B(10A)50
1 Piece(s)Available

10 Days or more

-3/8B(10A)75
1 Piece(s)Available

10 Days or more

-3/8B(10A)100
1 Piece(s)Available

10 Days or more

-3/8B(10A)125
1 Piece(s)Available

10 Days or more

-3/8B(10A)150
1 Piece(s)Available

8 Days or more

-1 1/2B(40A)75
1 Piece(s)Available

8 Days or more

-1 1/2B(40A)100
1 Piece(s)Available

10 Days or more

-1 1/2B(40A)125
1 Piece(s)Available

8 Days or more

-1 1/2B(40A)150
1 Piece(s)Available

8 Days or more

-1 1/4B(32A)75
1 Piece(s)Available

8 Days or more

-1 1/4B(32A)100
1 Piece(s)Available

10 Days or more

-1 1/4B(32A)125
1 Piece(s)Available

10 Days or more

-1 1/4B(32A)150

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Steel Pipe
Connecting Shape Single Nipples Connection Thread Type M1 R Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support