(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Type Fitting Single Nipple NS

Stainless Steel Screw-in Type Fitting Single Nipple NS
  • Volume Discount

We provide dependable stainless steel products, incorporating rigorous quality management from casting to finishing as we use the best casting/machining technology and the latest equipment in Japan.

Part Number

Configured Part Number is shown.

Part Number
SCS13-NS-1/2B
SCS13-NS-1/4B
SCS13-NS-1/8B
SCS13-NS-1B
SCS13-NS-2B
SCS13-NS-3/4B
SCS13-NS-3/8B
SCS13-NS-3B
SCS13-NS-4B
SCS13-NS-11/2B
SCS13-NS-11/4B
SCS13-NS-21/2B
SCS14-NS-1/2B
SCS14-NS-1/4B
SCS14-NS-1/8B
SCS14-NS-1B
SCS14-NS-2B
SCS14-NS-3/4B
SCS14-NS-3/8B
SCS14-NS-11/2B
SCS14-NS-11/4B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Full Length
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1/2B(15A)34
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1/4B(8A)26
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1/8B(6A)24
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1B(25A)42
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel2B(50A)58
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel3/4B(20A)38
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel3/8B(10A)28
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3B(80A)78
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel4B(100A)90
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/2B(40A)50
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/4B(32A)50
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 1/2B(65A)70
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1/2B(15A)34
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1/4B(8A)26
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1/8B(6A)24
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1B(25A)42
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel2B(50A)58
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel3/4B(20A)38
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel3/8B(10A)28
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1 1/2B(40A)50
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1 1/4B(32A)50

Loading...

  1. 1

Basic Information

Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Steel Pipe Connecting Shape Single Nipples
Connection Thread Type M1 R Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220 Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support