(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Ultra Grip, Trivalent Chromate Coated, ADUG【1-2,000 Pieces Per Package】

Blind Rivets - Ultra Grip, Trivalent Chromate Coated, ADUG
  • Volume Discount

By the using the internal lock function, which improved the problems of external lock use, the vibration portion of the vehicle bodywork can be used.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AD6110UG
AD670UG
AD8160UG
AD8160UGX
AD895UG
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.85.5~11.122.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.81.6~7.019.1

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

106.49.0~16.031.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.42.0~16.036.3
1 Piece(s)Available

8 Days or more

106.42.0~9.525.8

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment No Details of Surface Treatment No
Shape of The Head Round head Sales Unit Box/package

Additional Products in this Category

Tech Support