(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Ultra Grip, Trivalent Chromate Coated, SDUG【1,000-2,000 Pieces Per Package】

Blind Rivets - Ultra Grip, Trivalent Chromate Coated, SDUG
  • Volume Discount

By the using the internal lock function, which improved the problems of external lock use, the vibration portion of the vehicle bodywork can be used. The broadly adaptable plate thickness reduces the number of component parts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SD6110UG-3W
SD6110UGX-3W
SD670UG-3W
SD8160UG-3W
SD8160UGX-3W
SD895UG-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.85.5~11.122.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.81.6~11.126.6

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.81.6~7.019.1

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.49.0~16.031.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.42.0~16.036.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.42.0~9.525.8

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Trivalent Chromate Details of Surface Treatment Trivalent White
Shape of The Head Round head Sales Unit Box/package

Additional Products in this Category

Tech Support