(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-Type SUS316 VSP NEEDLE STOP BALVE for The Stainless Steel

Screw-Type SUS316 VSP NEEDLE STOP BALVE for The Stainless Steel
  • Volume Discount

[Features]
· The precision design withstands high pressure, shock, vibration, vacuum, and temperature changes.
· The pipe uses an ideal double ferrule method so there is no torsion

Part Number

Configured Part Number is shown.

Part Number
VSP-101F
VSP-303F
VSP-404F
VSP-606F
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle diameter
(φ)
1 Piece(s)Available

22 Days or more

1/81/8507358
1 Piece(s)Available

9 Days or more

3/83/8568068
1 Piece(s)Available

8 Days or more

1/21/2628668
1 Piece(s)Available

8 Days or more

3/43/47010778

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Main Body Shape Straight Nominal Pressure 26MPa
Body Material 316 Stainless Steel Supply Side, Connection Type PT (Tapped) Operating Temperature Range(℃) -20::150
Body Lining No Handle Shape Round-shaped handle Control Side, Connection Type PT (Tapped)

Additional Products in this Category

Tech Support