(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Bite Fitting, Male BPST, GT-3 Series

Tees - Bite Fitting, Male BPST, GT-3 Series
  • Volume Discount

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

Part Number

Configured Part Number is shown.

Part Number
GT-3-4-R1/8-B
GT-3-6-R1/4-B
GT-3-6-R1/8-B
GT-3-8-R1/4-B
GT-3-8-R1/8-B
GT-3-10-R1/4-B
GT-3-10-R3/8-B
GT-3-15-R1/2-B
GT-3-15-R3/8-B
GT-3-16-R1/2-B
GT-3-18-R1/2-B
GT-3-20-R3/4-B
GT-3-22-R3/4-B
GT-3-25-R1-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

18 Days or more

41/8B(6A)4
1 Piece(s)Available

9 Days or more

61/4B(8A)6
1 Piece(s)Available

9 Days or more

61/8B(6A)6
1 Piece(s)Available

9 Days or more

81/4B(8A)8
1 Piece(s)Available

9 Days or more

81/8B(6A)8
1 Piece(s)Available

9 Days or more

101/4B(8A)10
1 Piece(s)Available

17 Days or more

103/8B(10A)10
1 Piece(s)Available

9 Days or more

151/2B(15A)15
1 Piece(s)Available

9 Days or more

153/8B(10A)15
1 Piece(s)Available

9 Days or more

161/2B(15A)16
1 Piece(s)Available

9 Days or more

181/2B(15A)18
1 Piece(s)Available

9 Days or more

203/4B(20A)20
1 Piece(s)Available

9 Days or more

223/4B(20A)22
1 Piece(s)Available

9 Days or more

251B(25A)25

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 15 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Connection Thread Type R Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support