(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Compression Tube Fitting with Male BSPT , UW Series

Tees - Compression Tube Fitting with Male BSPT , UW Series
  • Volume Discount

The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.

Part Number

Configured Part Number is shown.

Part Number
F-1/2X3/4
F-1/4X3/8
F-1/8X1/4
F-1X11/4
F-3/4X1
F-3/8X1/2
F-6X1/4
F-6X1/8
F-8X1/4
F-8X1/8
F-10X1/4
F-10X3/8
F-12X1/4
F-12X3/8
F-15X1/2
F-15X3/8
F-16X1/2
F-18X1/2
F-20X3/4
F-22X3/4
F-25X1
F-25X3/4
F-28X1
F-30X1
F-30X11/4
F-32X11/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal A 1 Applicable Pipe O.D. 1
(mm)
Size Specifications
1 Piece(s)Available

9 Days or more

1/2-Steel pipe JIS size3/4B(20A)1521.7Inch Size
1 Piece(s)Available

9 Days or more

1/4-Steel pipe JIS size3/8B(10A)813.80Inch Size
1 Piece(s)Available

9 Days or more

1/8-Steel pipe JIS size1/4B(8A)610.50Inch Size
1 Piece(s)Available

9 Days or more

1-Steel pipe JIS size1 1/4B(32A)2534Inch Size
1 Piece(s)Available

9 Days or more

3/4-Steel pipe JIS size1B(25A)2027.2Inch Size
1 Piece(s)Available

9 Days or more

3/8-Steel pipe JIS size1/2B(15A)1017.3Inch Size
1 Piece(s)Available

9 Days or more

-6Steel pipe metric size1/4B(8A)-6Millimeter Size
1 Piece(s)Available

9 Days or more

-6Steel pipe metric size1/8B(6A)-6Millimeter Size
1 Piece(s)Available

9 Days or more

-8Steel pipe metric size1/4B(8A)-8Millimeter Size
1 Piece(s)Available

9 Days or more

-8Steel pipe metric size1/8B(6A)-8Millimeter Size
1 Piece(s)Available

9 Days or more

-10Steel pipe metric size1/4B(8A)-10Millimeter Size
1 Piece(s)Available

9 Days or more

-10Steel pipe metric size3/8B(10A)-10Millimeter Size
1 Piece(s)Available

9 Days or more

-12Steel pipe metric size1/4B(8A)-12Millimeter Size
1 Piece(s)Available

9 Days or more

-12Steel pipe metric size3/8B(10A)-12Millimeter Size
1 Piece(s)Available

9 Days or more

-15Steel pipe metric size1/2B(15A)-15Millimeter Size
1 Piece(s)Available

9 Days or more

-15Steel pipe metric size3/8B(10A)-15Millimeter Size
1 Piece(s)Available

9 Days or more

-16Steel pipe metric size1/2B(15A)-16Millimeter Size
1 Piece(s)Available

9 Days or more

-18Steel pipe metric size1/2B(15A)-18Millimeter Size
1 Piece(s)Available

9 Days or more

-20Steel pipe metric size3/4B(20A)-20Millimeter Size
1 Piece(s)Available

9 Days or more

-22Steel pipe metric size3/4B(20A)-22Millimeter Size
1 Piece(s)Available

9 Days or more

-25Steel pipe metric size1B(25A)-25Millimeter Size
1 Piece(s)Available

9 Days or more

-25Steel pipe metric size3/4B(20A)-25Millimeter Size
1 Piece(s)Available

9 Days or more

-28Steel pipe metric size1B(25A)-28Millimeter Size
1 Piece(s)Available

9 Days or more

-30Steel pipe metric size1B(25A)-30Millimeter Size
1 Piece(s)Available

9 Days or more

-30Steel pipe metric size1 1/4B(32A)-30Millimeter Size
1 Piece(s)Available

9 Days or more

-32Steel pipe metric size1 1/4B(32A)-32Millimeter Size

Loading...

  1. 1

Basic Information

Material 1020 Carbon Steel Surface Treatment No Applicable Fluid Water / Air / Steam / Oil / Powder
Max. Operating Pressure 21 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Connection Thread Type R Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Steel pipe (general) Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support