(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Unions - Bulkhead, Welded, Compression Tube Fitting, NW Series (NW-1)

Unions - Bulkhead, Welded, Compression Tube Fitting, NW Series NW-1
  • Volume Discount

The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.

Part Number

Configured Part Number is shown.

NW-1

Part Number
NW-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 1
(mm)
Applicable Tube Size Type Nominal A 1 Applicable Pipe O.D. 1
(mm)
Size Specifications
1 Piece(s)Available

9 Days or more

1-Steel pipe JIS size2534Inch Size

Loading...

  1. 1

Basic Information

Material 1020 Carbon Steel Surface Treatment No Applicable Fluid Water / Air / Steam / Oil / Powder
Max. Operating Pressure 21 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Union
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general)
Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part NW-1 in the Unions - Bulkhead, Welded, Compression Tube Fitting, NW Series series.

Products like this...

Part Number
NW-1/2
NW-1/4
NW-1/8
NW-10
NW-11/2
NW-11/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 1
(mm)
Applicable Tube Size Type Nominal A 1 Applicable Pipe O.D. 1
(mm)
Size Specifications
1 Piece(s)Available

9 Days or more

1/2-Steel pipe JIS size1521.7Inch Size
1 Piece(s)Available

9 Days or more

1/4-Steel pipe JIS size813.80Inch Size
1 Piece(s)Available

9 Days or more

1/8-Steel pipe JIS size610.50Inch Size
1 Piece(s)Available

8 Days or more

-10Steel pipe metric size-10Millimeter Size
1 Piece(s)Available

9 Days or more

1 1/2-Steel pipe JIS size4048.6Inch Size
1 Piece(s)Available

9 Days or more

1 1/4-Steel pipe JIS size3242.7Inch Size

Additional Products in this Category

Tech Support