(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Unions - Compression Tube Fitting, A2 Series

Unions - Compression Tube Fitting, A2 Series
  • Volume Discount

High tolerance to both external and internal high temperature/heat; durable against vibration, shock and harsh use.

Part Number

Configured Part Number is shown.

Part Number
A2-6X1/4
A2-6X3/8
A2-8X1/4
A2-8X3/8
A2-10X1/2
A2-10X1/4
A2-10X3/8
A2-12X1/2
A2-12X1/4
A2-12X3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

9 Days or more

61/4B(8A)6
1 Piece(s)Available

9 Days or more

63/8B(10A)6
1 Piece(s)Available

9 Days or more

81/4B(8A)8
1 Piece(s)Available

9 Days or more

83/8B(10A)8
1 Piece(s)Available

9 Days or more

101/2B(15A)10
1 Piece(s)Available

12 Days or more

101/4B(8A)10
1 Piece(s)Available

9 Days or more

103/8B(10A)10
1 Piece(s)Available

9 Days or more

121/2B(15A)12
1 Piece(s)Available

9 Days or more

121/4B(8A)12
1 Piece(s)Available

9 Days or more

123/8B(10A)12

Loading...

  1. 1

Basic Information

Material 1020 Carbon Steel Surface Treatment No Applicable Fluid Water / Air / Steam / Oil / Powder
Max. Operating Pressure 21 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general)
Applicable Tube Size Type Steel pipe metric size Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Size Specifications Millimeter Size

Additional Products in this Category

Tech Support