(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.
Material | 1020 Carbon Steel | Surface Treatment | No | Applicable Fluid | Water / Air / Steam / Oil / Powder |
---|---|---|---|---|---|
Max. Operating Pressure | 21 - MPa | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Elbow |
Thread Size 1(mm) | 6 | Connection Thread Type | R | Types | Fitting |
Fitting type | Bite type Fittings | Applicable Pipe Type | Steel pipe (general) | Applicable Tube Size Type | Steel pipe metric size |
Tube Material | Steel | Thread Nominal | 1/8B(6A) | Applicable Pipe O.D. 1(mm) | 6 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | Size Specifications | Millimeter Size |
Please check the type/dimensions/specifications of the part EB-6X1/8 in the Elbow - 90° Long, Compression Tube Fitting, R Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy